SKiiP 38NAB12T4V1

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 100 A

Part Number: 25231490
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 311,44 €
  • 48+ 116,79 €
  • 192+ 97,32 €
more Prices
Prices excl. Tax and Shipping
311.436 EUR