SKiiP 38NAB12T7V1 M10: item+Slim Lid

MiniSKiiP® 3

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 100 A

Part Number: 25231930-M10
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
Only 5 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 305.37 $
  • 48+ 114.52 $
  • 192+ 95.43 $
more Prices
Prices excl. Tax and Shipping
305.372177 USD