SKiiP 38NAB12T7V1

MiniSKiiP® 3

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 100 A

Part Number: 25231930
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 305.37 $
  • 48+ 114.52 $
  • 192+ 95.43 $
more Prices
Prices excl. Tax and Shipping
305.372177 USD