SKiiP 39AC066V4 M00: module only

MiniSKiiP® 3

Sixpack


VCES 600 V
ICnom 150 A

Part Number: 25231360-M00
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 7 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 268,27 €
  • 48+ 100,60 €
  • 192+ 83,83 €
more Prices
Prices excl. Tax and Shipping
268.27325 EUR