SKiiP 39AC066V4 M10: item+Slim Lid

MiniSKiiP® 3

Sixpack


VCES 600 V
ICnom 150 A

Part Number: 25231360-M10
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 27 piece(s)
  • Quantity Price
  • 1+ 288.61 $
  • 48+ 108.23 $
  • 192+ 90.19 $
more Prices
Prices excl. Tax and Shipping
288.608362 USD