SKiiP 39AC066V4 M20: item+Std. Lid

MiniSKiiP® 3

Sixpack


VCES 600 V
ICnom 150 A

Part Number: 25231360-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 69 piece(s)
  • Quantity Price
  • 1+ 251,25 €
  • 48+ 94,22 €
  • 192+ 78,52 €
more Prices
Prices excl. Tax and Shipping
251.248 EUR