SKiiP 39AC066V4

MiniSKiiP® 3

Sixpack


VCES 600 V
ICnom 150 A

Part Number: 25231360
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 293.36 $
  • 48+ 110.01 $
  • 192+ 91.67 $
more Prices
Prices excl. Tax and Shipping
293.356799 USD