SKiiP 39AC126V2

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 140 A

Part Number: 25230550
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 372,20 €
  • 48+ 139,57 €
  • 192+ 116,31 €
more Prices
Prices excl. Tax and Shipping
372.198 EUR