SKiiP 39AC126V20 M10: item+Slim Lid

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 140 A

Part Number: 25230940-M10
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 398,55 €
  • 48+ 149,46 €
  • 192+ 124,54 €
more Prices
Prices excl. Tax and Shipping
398.55075 EUR