SKiiP 39AC126V20

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 140 A

Part Number: 25230940
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 435.82 $
  • 48+ 163.43 $
  • 192+ 136.18 $
more Prices
Prices excl. Tax and Shipping
435.815245 USD