SKiiP 39AC12T4V1 M20: item+Std. Lid

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 150 A

Part Number: 25231450-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 352.25 $
  • 48+ 132.09 $
  • 192+ 110.08 $
more Prices
Prices excl. Tax and Shipping
352.245601 USD