SKiiP 39AC12T4V1

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 150 A

Part Number: 25231450
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 322,13 €
  • 48+ 120,80 €
  • 192+ 100,67 €
more Prices
Prices excl. Tax and Shipping
322.12675 EUR