SKiiP 39AC12T4V21

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 150 A

Part Number: 25231000
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 528,52 €
  • 48+ 198,19 €
  • 192+ 165,16 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 48
528.52075 EUR