SKiiP 39AC12T7V1

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 150 A

Part Number: 25231070
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 309,52 €
  • 48+ 116,07 €
  • 192+ 96,73 €
more Prices
Prices excl. Tax and Shipping
309.51925 EUR