SKiiP 39AHB16V1 M10: item+Slim Lid

MiniSKiiP® 3

VCES 1600 V
ICnom 121 A

Part Number: 25230190-M10
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 171,00 €
  • 48+ 64,12 €
  • 192+ 53,43 €
more Prices
Prices excl. Tax and Shipping
171.00075 EUR