SKiiP 39AHB16V1

MiniSKiiP® 3

VCES 1600 V
ICnom 121 A

Part Number: 25230190
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 200.28 $
  • 48+ 75.11 $
  • 192+ 62.60 $
more Prices
Prices excl. Tax and Shipping
200.282453 USD