SKiiP 39AHB16V3

MiniSKiiP® 3

VCES 1600 V
ICnom 128 A

Part Number: 25231180
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 157,88 €
  • 48+ 59,20 €
  • 192+ 49,34 €
more Prices
Prices excl. Tax and Shipping
157.88075 EUR