SKiiP 39ANB16V1 M20: item+Std. Lid

MiniSKiiP® 3

VCES 1600 V
ICnom 124 A

Part Number: 25230180-M20
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 159,90 €
  • 48+ 59,96 €
  • 192+ 49,97 €
more Prices
Prices excl. Tax and Shipping
159.9 EUR