SKiiP 39ANB16V1

MiniSKiiP® 3

VCES 1600 V
ICnom 124 A

Part Number: 25230180
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 171,27 €
  • 48+ 64,23 €
  • 192+ 53,53 €
more Prices
Prices excl. Tax and Shipping
171.26725 EUR