SKiiP 39GA12T4V1

MiniSKiiP® 3

VCES 1200 V
IC 150 A

Part Number: 25232770
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 219.02 $
  • 48+ 82.13 $
  • 192+ 68.45 $
more Prices
Prices excl. Tax and Shipping
219.022856 USD