SKiiP 39GB12E4V1 M20: item+Std. Lid

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 400 A

Part Number: 25241221-M20
Net unit weight: 0.076 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 79 piece(s)
  • Quantity Price
  • 1+ 349.48 $
  • 48+ 131.06 $
  • 192+ 109.21 $
more Prices
Prices excl. Tax and Shipping
349.477126 USD