SKiiP 39GB12E4V1

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 400 A

Part Number: 25241221
Net unit weight: 0.076 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 355.23 $
  • 48+ 133.21 $
  • 192+ 111.01 $
more Prices
Prices excl. Tax and Shipping
355.227029 USD