SKiiP 39GB12T7V1

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 400 A

Part Number: 25241222
Net unit weight: 0.076 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 259,48 €
  • 48+ 97,30 €
  • 192+ 81,08 €
more Prices
Prices excl. Tax and Shipping
259.47875 EUR