SKiiP 39MLI07E3V1 M10: item+Slim Lid

MiniSKiiP® 3

3-Level NPC IGBT-Module


VCES 650 V
IC 200 A

Part Number: 25238000-M10
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 307.97 $
  • 48+ 115.49 $
  • 192+ 96.25 $
more Prices
Prices excl. Tax and Shipping
307.97252 USD