SKiiP 39MLI07E3V1 M20: item+Std. Lid

MiniSKiiP® 3

3-Level NPC IGBT-Module


VCES 650 V
IC 200 A

Part Number: 25238000-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 306.40 $
  • 48+ 114.90 $
  • 192+ 95.75 $
more Prices
Prices excl. Tax and Shipping
306.39534 USD