SKiiP 39MLI07E3V1

MiniSKiiP® 3

3-Level NPC IGBT-Module


VCES 650 V
IC 200 A

Part Number: 25238000
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 281,64 €
  • 48+ 105,62 €
  • 192+ 88,02 €
more Prices
Prices excl. Tax and Shipping
281.63925 EUR