SKiiP 39MLI12T4V1

MiniSKiiP® 3

3-Level NPC IGBT-Module


VCES 1200 V
IC 150 A

Part Number: 25230510
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 265,93 €
  • 48+ 99,72 €
  • 192+ 83,11 €
more Prices
Prices excl. Tax and Shipping
265.926 EUR