SKiiP03NEC066V3 M20: item+Std. Lid

MiniSKiiP® 0

VCES 600 V
ICnom 15 A

Part Number: 25232410-M20
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 53 piece(s)
  • Quantity Price
  • 1+ 51,72 €
  • 198+ 15,21 €
  • 792+ 13,69 €
more Prices
Prices excl. Tax and Shipping
51.7215 EUR