SKiiP39AN16V1 M20: item+Std. Lid

MiniSKiiP® 3

3-phase bridge rectifier


1600 V
277 A

Part Number: 25232880-M20
Net unit weight: 0.082 kg
Tariff Number: 85411000
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 155,11 €
  • 48+ 58,17 €
  • 192+ 48,47 €
more Prices
Prices excl. Tax and Shipping
155.11325 EUR