SKiiP39AN22V1 M20: item+Std. Lid

MiniSKiiP® 3

3-phase bridge rectifier


2200 V
229 A

Part Number: 25232890-M20
Net unit weight: 0.082 kg
Tariff Number: 85412900
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 231.36 $
  • 48+ 86.76 $
  • 192+ 72.30 $
more Prices
Prices excl. Tax and Shipping
231.356438 USD