SKiiP39GB12VV1

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 400 A

Part Number: 25241220
Net unit weight: 0.08 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 402,46 €
  • 48+ 150,92 €
  • 192+ 125,77 €
more Prices
Prices excl. Tax and Shipping
402.456 EUR