SK 10 DGDL 126 ET

SEMITOP® 3

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
IC 8 A

Part Number: 24910290
Net unit weight: 0.029 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 144.23 $
  • 10+ 46.87 $
  • 100+ 36.06 $
more Prices
Prices excl. Tax and Shipping
144.22937 USD