SK 10 GD 126 ET

SEMITOP® 3

Sixpack Open Emitter


VCES 1200 V
IC 8 A

Part Number: 24910260
Net unit weight: 0.029 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 80,74 €
  • 10+ 26,24 €
  • 100+ 20,18 €
more Prices
Prices excl. Tax and Shipping
80.73925 EUR