SK 10 GD 12T4 ET

SEMITOP® 3

Sixpack Open Emitter


VCES 1200 V
IC 8 A

Part Number: 24914830
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 95.33 $
  • 10+ 30.98 $
  • 100+ 23.83 $
more Prices
Prices excl. Tax and Shipping
95.327229 USD