SK 100 GB 066 T

SEMITOP® 3

Half-Bridge


VCES 600 V
ICnom 100 A

Part Number: 24914990
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 117,64 €
  • 10+ 38,23 €
  • 100+ 29,41 €
more Prices
Prices excl. Tax and Shipping
117.63925 EUR