SK 100 GB 12T4 T

SEMITOP® 3

Half-Bridge


VCES 1200 V
ICnom 100 A

Part Number: 24914930
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 144,14 €
  • 10+ 46,84 €
  • 100+ 36,03 €
more Prices
Prices excl. Tax and Shipping
144.1355 EUR