SK 100 GD 066 T

SEMITOP® 4

Sixpack


VCES 600 V
IC 100 A

Part Number: 24912430
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 275,02 €
  • 6+ 89,38 €
  • 60+ 72,19 €
more Prices
Prices excl. Tax and Shipping
275.01775 EUR