SK 100 GH 12T4 T

SEMITOP® 4

H-Bridge


VCES 1200 V
IC 100 A

Part Number: 24914520
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 302,70 €
  • 6+ 98,38 €
  • 60+ 79,47 €
more Prices
Prices excl. Tax and Shipping
302.703 EUR