SK 15 DGDL 126 ET

SEMITOP® 3

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
IC 15 A

Part Number: 24909950
Net unit weight: 0.029 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 146,69 €
  • 10+ 47,67 €
  • 100+ 36,67 €
more Prices
Prices excl. Tax and Shipping
146.68775 EUR