SK 15 GD 126 ET

SEMITOP® 3

Sixpack Open Emitter


VCES 1200 V
IC 15 A

Part Number: 24910250
Net unit weight: 0.029 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 114,30 €
  • 10+ 37,15 €
  • 100+ 28,58 €
more Prices
Prices excl. Tax and Shipping
114.29775 EUR