SK 150 DGL 12T4

SEMITOP® 3

3-phase bridge rectifer + brake chopper


VCES 1200 V
IC 138 A

Part Number: 24920230
Net unit weight: 0.03 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 92,81 €
  • 10+ 30,17 €
  • 100+ 23,21 €
more Prices
Prices excl. Tax and Shipping
92.81375 EUR