SK 151 GALE 07F3TUF

SEMITOP® 3

IGBT module


650 V
150 A

Part Number: 24919740
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 113,95 €
  • 10+ 37,03 €
  • 100+ 28,48 €
more Prices
Prices excl. Tax and Shipping
113.94925 EUR