SK 151 GB 07 F3 T

SEMITOP® 3

IGBT module


VCES 650 V
ICnom 150 A

Part Number: 24919750
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 123,70 €
  • 10+ 40,20 €
  • 100+ 30,92 €
more Prices
Prices excl. Tax and Shipping
123.697 EUR