SK 20 DGDL 066 ET

SEMITOP® 3

3-phase Converter-Inverter-Brake (CIB)


VCES 600 V
IC 20 A

Part Number: 24913410
Net unit weight: 0.029 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 97,14 €
  • 10+ 31,57 €
  • 100+ 24,28 €
more Prices
Prices excl. Tax and Shipping
97.13925 EUR