SK 25 GD 126 ET

SEMITOP® 3

Sixpack Open Emitter


VCES 1200 V
IC 25 A

Part Number: 24910240
Net unit weight: 0.029 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 148,71 €
  • 10+ 48,33 €
  • 100+ 37,18 €
more Prices
Prices excl. Tax and Shipping
148.707 EUR