SK 25 GD 12T4 ET

SEMITOP® 3

Sixpack Open Emitter


VCES 1200 V
IC 25 A

Part Number: 24914850
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 138.82 $
  • 10+ 45.11 $
  • 100+ 34.70 $
more Prices
Prices excl. Tax and Shipping
138.815724 USD