SK 25 GH 12T4

SEMITOP® 3

IGBT module


VCES 1200 V
IC 25 A

Part Number: 24917100
Net unit weight: 0.03 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 93,89 €
  • 10+ 30,51 €
  • 100+ 23,47 €
more Prices
Prices excl. Tax and Shipping
93.89 EUR