SK 35 DGDL 12T4 T

SEMITOP® 4

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
IC 35 A

Part Number: 24914800
Net unit weight: 0.06 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 205,50 €
  • 6+ 66,79 €
  • 60+ 56,52 €
more Prices
Prices excl. Tax and Shipping
205.50225 EUR