SK 35 GAL 12T4

SEMITOP® 2

IGBT module


VCES 1200 V
IC 35 A

Part Number: 24915850
Net unit weight: 0.021 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 56,09 €
  • 15+ 15,83 €
  • 150+ 14,00 €
more Prices
Prices excl. Tax and Shipping
56.088 EUR