SK 50 DGDL 12T4 T
SEMITOP® 4
3-phase Converter-Inverter-Brake (CIB)
V
CES 1200 V
I
C 50 A
Part Number: 24914820
Net unit weight: 0.06 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 21 weeks
1